TTR875APSE4T-1.0FL-CTRTTR Series 4 Beam Sensor Array 34.4 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303810271
TTR445BMSB4G-2.0FL-CTRTTR Series 4 Beam Sensor Array 17.5 inch Between Frame; 18.0 inch Conveyor Width; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimod3810082
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318
TL70GYRWQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Y3810395
TTR956APSE4T-0.5Q5-CTRTTR Series 4 Beam Sensor Array 37.6 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm ; Output: LO PNP Input: 18 - 30 V dc; 03810437
OS80PMMG1GYQOS80 Operator Station: Push Button, Green; Momentary (Spring Return); 2-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Ou3810850
K50PBLSQ2PSK50 Pro with PICK-IQ Series: RGB Beacon Light: Perimeter View ; Voltage: 10-30V dc; Housing: Polycarbonate; IP69K; Input: Bimodal; C3810836
WLS15CRD0500DSQPWLS15 Work Light Strip; Diffused Window; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Red; Cascadab3810941
K50PFF100ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811233
WLS15XWY0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; 2 m (6.53810724
TTR462BMSB4G-0.5Q5-CTRTTR Series 4 Beam Sensor Array 18.2 inch Between Frame; 18.7 inch Converyor Width<br>Beam Spacing: 93.1 mm Range: 120 mm; Output: Bi3810971