WLS27XWGRYB5-0850DS12QWLS27 Multicolor Light Strip; Length: 850 mm;; Voltage: 12 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White, Green, Red,3811444
DX80N9Q45DPSDWireless Q45 900 MHz Node 1W; Pre Wired M12 QD for Differential Pressure Sensor; (Pressure Sensor Cable Assembly NOT Included); Batt3811833
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
WLS15CBW0920DSQPWLS15 Dual Color Light Strip; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Blue White; Cascadable;3812085
DX80N9Q45VTPD NBWireless Q45 Vibration and Temperature Node; 900 MHz; D-Cell Battery not Included3811822
K50PFF100AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811249
K50PFF200ALRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811257
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
DX80N9Q45CT NBWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Not Included.3811398
TL50BLR2Y2GALS3QBeacon Tower Light: 3-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3812168