SLLVE23-350EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 350 mm (13.8 in.); Housing: Yellow; Connection: Re3804040
TL50VAOSQTower Light: 1-Color Sealed; Omnidirectional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP63803699
SLLVR23-1050EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection:3804065
WLS27CWYRXX3-1130DS24QWLS27 Multicolor Light Strip; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White, Yellow, Re3803973
SLLVR23-1190EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection:3804066
WLS27XWY-285DSQWLS27 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent), Y3804072
SLLVR23-1260EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection:3804067
TL70WBYRGALQTL70 Tower Light; Black Housing: 5-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3804141