K-FLX18-18WQCXQPFlex Arm Light 18 in; S18 No Touch; White: 5K; Quick Connect Base; No bracket; M12 4 pin pigtail3811502
TTR610APSB6A-0.5Q3-CTRTTR Series 6 Beam Sensor Array 24.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 0.53811741
S15A-F1X345-M1X345-QS15A Series: In-Line Adapter; Voltage: 12-30 V dc; IP67; Female: F1X345 No White Connection; Male: M1X345 No White Connection; Male-3812204
K-FLX18-18WDMAGDQPFlex Arm Light 18 in; S18 No Touch; White: 5K; 2 X 1/4 Base; Magnet; M12 4 pin pigtail3811498
K-FLX18-18W12XQPFlex Arm Light 18 in; S18 No Touch; White: 5K; 1/2 in Base; No bracket; M12 4 pin pigtail3811499
FDN20-BKT-DINAccessoires pour systèmes de bus de terrain Adaptateur de montage en aluminium pour rail DIN de 35 mmZ0076
Q20-2PLP-2MCapteur photoélectrique Capteur en mode rétro-réflectif avec filtre de polarisation3811959
TTR352BMSA6T-2.0FL-059TTR Series 6 Beam Sensor Array 13.8 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 2.03812261
DX80N2Q45VAC NBWireless Q45 2.4 GHz Node 65mW; with Integrated Vibration & Temperature Sensor; C Cell Battery Not Included3812221
TTR558APSB6T-2.0Q3-061TTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 2.03811751
Q20-2VPLP-Q5Capteur photoélectrique Capteur en mode rétro-réflectif avec filtre de polarisation3811961